104-3494: SHAFT
+ / - Hover over image to Zoom
Other Views

    104-3494: SHAFT

    Part Number: 104-3494
    Brand: Cat
    Retrieving Price.....

    Track Roller Shaft

    Description:

    • Track roller shafts provide a stationary surface for the shell to rotate around.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (mm): 491
    • Shaft Diameter (mm): 58
    track-type tractor
    D9R, 9U D9T, 58L 9 9SU 59N 59L D9N