104-4409: PUMP GP
+ / - Hover over image to Zoom
Other Views

    104-4409: PUMP GP

    Part Number: 104-4409
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 254
    • Length (mm): 533.4
    • Width (mm): 355.6
    vees 27 to 32 liter
    3408E

    pipelayers
    578, 583R

    15 to 18 liter
    3406C, 3406

    wheel loaders
    980G, 980F, 980GII, 980FII, 980C

    wheel dozers
    824G, 824GII, 824C

    track type tractors
    D8NNSUC, D8N, D8RLRC, D8RII

    compactors
    826G, 826C, 825C, 826GII, 825G