104-7336: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    104-7336: Ring-Retaining

    Part Number: 104-7336
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Holes: No
    • Free Diameter - A (in): 2.87
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 73, Radial Wall: 0, Lug Height: 0, Groove Width : 4.7, Groove Diameter: 74.3, SHAFT_DIA: 79.5
    • Snap Ring Type: External
    • Thickness - B (in): 0.177
    integrated toolcarrier
    IT28F, IT38F, IT38H, IT38G II IT38G

    wheel-type loader
    950M, 962M, 938F, 938G II 938H, 962 938G, 928F, 950M Z 950 GC 962L, 962M Z 950L

    wheel-type skidder
    525C, 555D, 525D, 545D, 545, 545C, 535C, 515, 525B, 535D, 535B, 525