105-2577: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    105-2577: U-Cup Rod Seal

    Part Number: 105-2577
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type A

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 3.54
    • Material: URE
    • Seal Shape: Type A
    excavator
    322B 320C FM 324D L 325B L 328D LCR 320C 325C L 321D LCR 320B 322B L 322C 320B L 321B 326D2 L 322-A L 322 L 320B LL 320B FM LL 325B 375-A 325C 324D 321C 326D2 330C L 322-A 320D