105-5180: Bit Assembly
+ / - Hover over image to Zoom
Other Views

    105-5180: Bit Assembly

    Part Number: 105-5180
    Brand: Cat
    Retrieving Price.....
    Save to List

    Bit Assembly

    Description:
    0.91" (23 mm) Penetration GraderBit and retaining ring assembly

    Attributes:
    Individual cutting bit faced with tungsten carbide.
    Standard Board Bit Gap: 40 mm

    Recommended Application:
    The wider gap allows larger aggregate to flow through.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1.20
    • Length (in): 5.30
    motor grader
    140H ES 12H 160M 120M 140H 140H NA 12H ES 140M 160M 2 120H 12M 16M 12H NA 14M 143H 135H