107-3550: Wide Tip
+ / - Hover over image to Zoom
Other Views

    107-3550: Wide Tip

    Part Number: 107-3550
    Brand: Cat
    Retrieving Price.....

    J550 Wide Tip

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Low, wide profile

    Applications:
    • Maintaining smooth trench floors
    • Low-abrasion/impact, easy-to-penetrate material

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Tip Length (mm): 330
    • Tip Size: J550
    excavator
    345B, 345B L 375-A 245B, 5110B 350-A L 349D, 349D L 375-A L 345B II 350 L