108-0124: Ring-Wear
+ / - Hover over image to Zoom
Other Views

    108-0124: Ring-Wear

    Part Number: 108-0124
    Brand: Cat
    Retrieving Price.....

    Cat® Wear Ring (279.4 mm Bore)

    Description:
    Cat wear rings guide hydraulic pistons, or rods, to maintain alignment and to stop metal to metal contact, which reduces wear and keeps an even pressure distribution on the seals.

    Attributes:
    • Material: Nylon type 6
    • 30° angle cut
    • Fits 279.4 mm diameter bore
    • Thickness: 3.2 mm

    Application:
    Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 10.74
    • Inside Diameter - B (+/- 0.08inch) (mm): 272.82
    • Material Description: Nylon Type 6
    • Outside Diameter (in): 11
    • Outside Diameter (mm): 279.4
    • Overall Length (in): 3.23
    • Overall Length (mm): 82.13
    • Thickness (in): 0.13
    • Thickness (mm): 3.2
    • Width - A (+/- 0.03inch) (in): 3.25
    • Width - A (+/- 0.762 mm) (mm): 82.55
    track-type tractor
    D11T, D11R

    wheel-type loader
    992G, 992K