108-2880: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    108-2880: Piston Wear Ring

    Part Number: 108-2880
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 7.49
    • Inside Diameter - B (+/- 0.08inch) (mm): 190.27
    • Outside Diameter (in): 7.75
    • Outside Diameter (mm): 196.85
    • Oversize Dim: 0.030
    • Width - A (+/- 0.03inch) (in): 1.62
    • Width - A (+/- 0.762 mm) (mm): 41.27
    We currently do not have any equipment model information for this part.