108-2884: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    108-2884: Piston Wear Ring

    Part Number: 108-2884
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 4.84
    • Inside Diameter - B (+/- 0.08inch) (mm): 122.87
    • Outside Diameter (in): 5.12
    • Outside Diameter (mm): 130.00
    • Width - A (+/- 0.03inch) (in): 1.59
    • Width - A (+/- 0.762 mm) (mm): 40.30
    We currently do not have any equipment model information for this part.