108-3696: PUMP GP
+ / - Hover over image to Zoom
Other Views

    108-3696: PUMP GP

    Part Number: 108-3696
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 11.88
    • Height (mm): 301.75
    • Length (in): 17.25
    • Length (mm): 438.15
    • Width (mm): 425.45
    engine - generator set
    3412C, 3412