108-3916: BLOCK GP
+ / - Hover over image to Zoom
Other Views

    108-3916: BLOCK GP

    Part Number: 108-3916
    Brand: Cat
    Retrieving Price.....

    Cylinder Block

    Description:

    • Cylinder blocks serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 781.05
    • Length (mm): 1,219.20
    • Width (mm): 469.9
    pipelayers
    587R, 578, 583R

    cold planers
    PM-465

    wheel tractor scrapers
    621E, 621F, 623F, 627F, 623E, 627E, 623B, 621B

    15 to 18 liter
    3406B, 3406C, 3406C CKD

    wheel loaders
    980G, 980FII, 980F

    wheel dozers
    824G

    stabilizers/reclaimers
    RM-250C, RM-350B

    compactors
    825G, 826G

    motor graders
    16H

    track excavators
    375L, 375, 5080

    track type tractors
    D8RLRC, D8N

    articulated trucks
    D350E, D400E