108-6198: Piston Seal
+ / - Hover over image to Zoom
Other Views

    108-6198: Piston Seal

    Part Number: 108-6198
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 9.25
    • Bore Diameter (mm): 234.95
    • Groove Diameter - B (+/- 0.003inch) (in): 9.26
    • Groove Diameter - B (+/- 0.0762 mm) (mm): 235.25
    • Groove Width - A (+/- 0.002inch) (in): 0.47
    • Groove Width - A (+/- 0.0508 mm) (mm): 11.99
    challenger
    75C, 65C, 65D