108-6211: Piston Seal
+ / - Hover over image to Zoom
Other Views

    108-6211: Piston Seal

    Part Number: 108-6211
    Brand: Cat
    Retrieving Price.....

    Type 3

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 13.00
    • Bore Diameter (mm): 330.20
    • Groove Diameter - B (+/- 0.003inch) (in): 11.88
    • Groove Diameter - B (+/- 0.0762 mm) (mm): 301.75
    • Groove Width - A (+/- 0.002inch) (in): 0.69
    • Groove Width - A (+/- 0.0508 mm) (mm): 17.53
    • Seal Shape: Type 3
    excavator
    5230