108-6212: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    108-6212: Buffer Seal

    Part Number: 108-6212
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 8.25
    • Groove Width - A (+/- 0.127 mm) (mm): 243.40
    • Rod Diameter (mm): 222.25
    • Seal Shape: Type B
    exc
    5230