108-6215: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    108-6215: Piston Wear Ring

    Part Number: 108-6215
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (mm): 323.62
    • Outside Diameter (mm): 330.20
    • Width - A (+/- 0.762 mm) (mm): 37.00
    exc
    5230, 5230B