108-6216: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    108-6216: Head Wear Ring

    Part Number: 108-6216
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 8.95
    • Groove Width - A (+/- 0.003inch) (in): 2.95
    • Rod Diameter (in): 8.75
    wheel-type loader
    994H, 994F

    excavator
    5230B

    large mining products
    5230