• \
  • Home
  • 108-6278: Camshaft Assembly
108-6278: Camshaft Assembly
+ / - Hover over image to Zoom
Other Views

    108-6278: Camshaft Assembly

    Part Number: 108-6278
    Brand: Cat
    Retrieving Price.....

    Camshaft

    Description:

    • Camshafts are cylinders that align with engine cylinders. The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Camshaft
    UNITS:
    • US
    • Metric
    • Height (mm): 266.7
    • Length (mm): 1,391.92
    • Width (mm): 304.8
    exc
    5110B

    meng
    3412E

    petr
    3412E

    ttt
    D10R, D10N, D9L

    ieng
    3412E

    wts
    657E, 651E

    wtt
    844

    mg
    24H

    oht
    773D, 775D, 772B, 775E, 773B, 773E, 775B

    wtl
    992C, 992D, 990, 990 II