108-6633: PUMP GP
+ / - Hover over image to Zoom
Other Views

    108-6633: PUMP GP

    Part Number: 108-6633
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 53.34
    • Length (mm): 205.74
    • Width (mm): 53.34
    rrss
    SM-350, RR-250B, RM-350B, RR-250, RM-350, SS-250, RM-250C, SS-250B

    com
    826G, 826C, 825G, 826G II 825C

    cold
    PM-465

    teng
    3406B, 3406C

    pipe
    587R, 583R, 578

    wtl
    980C, 980G II 980F, 980F II 980G

    exc
    375, 5080, 375 L

    adt
    D350E, D35HP D400, D40D, D400D, D400E

    meng
    3406C, 3412C, 3412, 3408B, 3406B

    ttt
    D8R D9R, D8N, D8R II

    ieng
    3406B, 3408C, 3412C, 3406C, SPT342 SPS342 3412, HT400 SCT673

    wts
    627B, 623F, 621, 623E, 627E, 627F, 621F, 621B, 621E, 623B

    epg2
    SR500

    wtt
    814B, 824G II 824C, 824G

    mg
    16G, 16H NA

    epg
    3412C, 3406C, 3412, 3406B