108-7313: HOSE A
+ / - Hover over image to Zoom
Other Views

    108-7313: HOSE A

    Part Number: 108-7313
    Brand: Cat
    Retrieving Price.....
    Save to List

    Reduced Outside Diameter Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    material handler
    M325D L MH M325D MH

    wheeled excavator
    W345C MH

    excavator
    330C LN 320D L 325F LCR 325C 320D2 L 320B 320D FM 349D 349D L 345D L 320D 365B L 322C 323D L 323D2 L 321D LCR 313F L 345D L VG 374D L 365B II 349D2 L 349E L VG 365B 365C 320D2 314E LCR 315C 323D LN 325D MH 320D LN 312C 322-A LN 365C L 314D LCR 365C L MH 320C 336E LNH 345C L 349E 323D 322 L 314D CR 320B N 312F 349E L 345C 313F 321C 320B L 322-A N 322 LN 345B II 330B LN 330B L 322-A L 322N 325C L 314E CR 336E LH 336E H 312E L 336F L XE 345D 320B S 330C L 324D L 349D2 330C 345B M325D L MH M325D MH 323D S 312E 316E L 336F LN XE 325F 345C MH 345B L 330D L 314F CR 336F LNXE 312C L 322-A 315F LCR 320D2 GC 316F L

    mini hydraulic excavator
    307E 308E2 307C 308E 307E2