108-7372: HOSE A
+ / - Hover over image to Zoom
Other Views

    108-7372: HOSE A

    Part Number: 108-7372
    Brand: Cat
    Retrieving Price.....
    Save to List

    Reduced Outside Diameter Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    material handler
    M325D L MH M325D MH

    wheeled excavator
    W330B M325C MH

    excavator
    329D L 314D LCR 330B L 329D2 L 326D2 L 324D LN 320C 350-A L M325D L MH 314D CR 336E LH 340D2 L 320E LRR 326D2 315C 325D L 321C 329D 340F L LRE 324D FM 324D L 330D2 330B LN 336D LN 350-A 325D 318C 321D LCR 325D FM 320E L 336F 329D LN 324D 330D2 L 325D MH 336D L 336E 323E LN 320E LN 319C 340D L 324D FM LL 323F 320F L 350 L 335F LCR 325C 320D LRR 314E LCR 330D MH 323E SA 330B 325D FM LL 340F 326D L M325D MH 323E L 335F 323F L 336E LNH 320D RR 329D2 322C 330D L 320E 325C L 314E CR 320E RR