108-7387: HOSE A
+ / - Hover over image to Zoom
Other Views

    108-7387: HOSE A

    Part Number: 108-7387
    Brand: Cat
    Retrieving Price.....
    Save to List

    Reduced Outside Diameter Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    forest products
    548

    material handler
    M325D L MH M325D MH

    wheeled excavator
    W345B II M330D M325C MH

    excavator
    M325D L MH 329D L 314C 323D SA 330C 345B 325D 320B N 318C 320C 325D L 330D2 L 320C L 345B II 330D L 315C 324D 330D 329D2 L 336D 350-A 345B L 336D2 320D 325B L 336D2 L 320D LN 350-A L 336D LN 322B 323D 320C FM 323D L 314D CR 336D L 375-A L 330B 329D 320D L 350 L 322C 329D2 323D LN 314D LCR 324D L 345C 330C L 330B L 326D2 L 311C 324D LN 325C 320B L 320D FM 326D2 322B L 320B S 323D S 330D MH 329D LN 330D LN 321C 319C 322B LN 330C LN M325D MH 325B 375-A 330D2 345B II MH 320B

    mini hydraulic excavator
    308C 307E