108-7572: HOSE A
+ / - Hover over image to Zoom
Other Views

    108-7572: HOSE A

    Part Number: 108-7572
    Brand: Cat
    Retrieving Price.....

    Reduced Outside Diameter Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheeled excavator
    M330D W330B M325B

    mini hydraulic excavator
    307C, 308E SR

    excavator
    330F OEM 325B LN 325B L 350-A 320B L 314D LCR 325C, 321D LCR 313F 320B N 330B L 314E CR 330F, 314C 326F, 323D SA 323D L 329E L 322B, 322-A L 320D LN 322B L 320B S 323D LN 324D FM 330B LN 322B LN 312E L 322N, 312E, 320B, 323D S 330D, 323D, 350 L 330D MH 329E LN