109-1213: ROLLER G SF
+ / - Hover over image to Zoom
Other Views

    109-1213: ROLLER G SF

    Part Number: 109-1213
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (mm): 217
    • Flange Type: Single Flange
    • Track Pitch (mm): 215.9
    • Tread Diameter (mm): 180
    exc
    330 L 330