109-1219: MTO-TRK-GRP
+ / - Hover over image to Zoom
Other Views

    109-1219: MTO-TRK-GRP

    Part Number: 109-1219
    Brand: Cat
    Retrieving Price.....

    Sealed Track Group (Double Grouser)

    Description:

    • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Number of Track Sections: 49
    • Shoe Type: Double Grouser
    • Shoe Width (in): 27.6
    • Track Pitch (in): 8
    We currently do not have any equipment model information for this part.