109-2013: CM GUARD
+ / - Hover over image to Zoom
Other Views

    109-2013: CM GUARD

    Part Number: 109-2013
    Brand: Cat
    Retrieving Price.....

    Bulk Guard

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: U-Shaped Edge
    • Material: PVC - Polyvinyl Chloride
    • Material Description: PVC performs well in applications requiring weatherability, and chemical and dent resistance.
    • Overall Height (in): 4.06
    exc
    349D2 L 345D L 349D L 349D2, 349D, 311D LRR 345D, 345D L VG 311F LRR

    ttt
    D3K XL D4K LGP D4K XL D5K LGP D3K LGP D5K XL