• Home
  • 109-2698: EDGE-CUTTING
109-2698: EDGE-CUTTING
+ / - Hover over image to Zoom
Other Views

    109-2698: EDGE-CUTTING

    Part Number: 109-2698
    Brand: Cat
    Retrieving Price.....

    Flat Cutting Edge

    Description:
    8" (203 mm) Flat Cutting Edge

    Attributes:
    0.63" (16 mm) Edge Thickness
    11' (3352 mm) Edge Length
    0.63” (16 mm) Bolt Size

    Recommended Application:
    A flat edge is best suited for developing (pioneering) a road or performing heavy maintenance (removing holes). Where impact and abrasion are low, the thinner edge provides the most economical service. Thicker edges provide added strength and wear material for abrasive or high impact applications.

    UNITS:
    • US
    • Metric
    • Height(in): 0, 0.70
    • Length (in): 0, 131.90
    • Width (in): 0, 8.00