109-3116: EDGE CUTTING
+ / - Hover over image to Zoom
Other Views

    109-3116: EDGE CUTTING

    Part Number: 109-3116
    Brand: Cat
    Retrieving Price.....

    Not Serrated Flat Cutting Edge

    Description:
    A flat edge is best suited for developing (pioneering) a road or performing heavy maintenance (removing holes). A better penetrating option is a flat serrated edge. A flat edge has limited ability to carry material forward. A better option for carrying material is a curved edge.

    Attributes:
    Where impact and abrasion are low, the thinner edge provides the most economical service. Thicker edges provide added strength and wear material for abrasive or high impact applications.

    UNITS:
    • US
    • Metric
    • Machine: Motor Grader
    • Material: Through Hardened (DH2)
    • Serration: Not Serrated
    • Thickness (mm): 44.958
    • Width (mm): 329.946
    mg
    24M, 24H, 24