109-5309: Isolation Seal
+ / - Hover over image to Zoom
Other Views

    109-5309: Isolation Seal

    Part Number: 109-5309
    Brand: Cat
    Retrieving Price.....

    Isolation Seal

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Isolation Seals are designed to prevent leakage and contamination as well as isolate a forced vibration originating from a mating component.

    Attributes:
    Cat® Isolation Seals are precisely designed to perform in this very demanding application. They must be able to absorb vibration while sealing fluid between two mated members.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Isolation seals are used on valve covers and oil pans.

    UNITS:
    • US
    • Metric
    • Height (mm): 9.4
    • Length (mm): 990.6
    • Overall Length (mm): 908
    • Overall Width (mm): 272
    • Width (mm): 406.4
    com
    815F, 816F

    whex
    W345B II

    lhd
    R1600G

    emac
    C-12, 3176C

    teng
    3176, C-12, C-10, 3176B, 3406E

    fp
    TK1051

    pipe
    572R II

    wtl
    972G II 966G II

    chal
    85E, MTC835, 75E, 65E, MTC855, 85D, 85C, MT855, MTC845, 95E, MT845, 75D, MT865, 75C, MT835, MTC865

    exc
    345B II 345B, 365B L 365B, 345B II MH 345B L 365B II

    meng
    3176B, C12, 3176C, C-12, 3196

    adt
    725, 730

    ttt
    D8R II D7R II

    ieng
    3196, C-12, 3176C, CPT372 C-10, 3176B, SUF557 SBF214

    wtt
    814F

    mg
    16H, 163H, 140H, 160H, 143H, 14H