109-5313: Gasket
+ / - Hover over image to Zoom
Other Views

    109-5313: Gasket

    Part Number: 109-5313
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    UNITS:
    • US
    • Metric
    • Height (mm): 7.62
    • Length (mm): 203.2
    • Overall Length (mm): 120
    • Overall Width (mm): 70
    • Width (mm): 127
    track feller bunchers
    TK1051

    10 to 13 liter
    3176C, C-12, C-10, 3176, 3176B, 3196

    compactors
    816F, 815F

    track type tractors
    D7RIIXR, D7RIILGP, D7RII

    motor graders
    140HNA, 16H, 14H, 160HNA, 163H, 143H

    track excavators
    345BL, 345BII, 365BMH, 365BL, 365BLU, 365BIIL, 345BMH, 345BIIMH, 345B, 345BIIL, 365B

    articulated trucks
    730, 725

    pipelayers
    572RII

    underground mining loaders
    R1600G, R1700G

    15 to 18 liter
    3406E

    ag tractors
    95E, MT865, 85E, MTC845, MT855, 65E, MT845, MT835, 75D, 75E, MTC835, 85D, MTC865, MTC855

    wheel loaders
    966GII, 972G, 972GII

    wheel dozers
    814F

    wheel excavators
    W345BIIMH