109-5839: Plug
+ / - Hover over image to Zoom
Other Views

    109-5839: Plug

    Part Number: 109-5839
    Brand: Cat
    Retrieving Price.....

    Oil Drain Plug

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

    Attributes:
    • Fluid transfer system components
    • Designed to meet or exceed the performance of industry standard parts and provide leak free connections
    • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.)
    • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

    Applications:
    Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

    UNITS:
    • US
    • Metric
    • Height (mm): 35.56
    • Length (mm): 96.52
    • Material Description: Steel
    • Width (mm): 35.56
    rrss
    RM-350B, SM-350, RM-350, RM-250C, SS-250B, RR-250B, RR-250, SS-250

    com
    826G II 836, 836K, 826C, 826G, 836G, 836H, 825G

    wheel tractor scrapers
    627G

    cold
    PM-200, PM-565B, PM-565, PM-465, PM-201

    emp
    6015B, 6040, 6020B, 6040 FS

    uat
    AD30, AD60, AD45B, AD55, AD55B

    teng
    C7

    pipe
    578, 583T, PL83, PL87, 589, 587T, 587R

    wtl
    994, 992C, 990K, 980C, 990H, 994K, 993K, 988K, 980F II 988 XE 980F, 992D, 988B, 992K, 988F II 988K XE 988F, 980G II 980G, 994D, 988H, 994F, 990 II 990, 988G, 994H

    vees 27 to 32 liter
    C32, C27

    exc
    365C 374D L 385C, 374F L 374F 385C L 385B, 390F 390D L 390F L 5110B 5090B, 385C L MH 365C L MH 365C L 390D, 385C FS

    petr
    C18, CX31-P600 TH35-E81 TH48-E70 TH35-C15I C15, CX35-P800 C32, CX31-C15I C27

    ttt
    D10R, D8R II D10T2, D9R, D11T, D9N, D11R, D8R D9L, D9T, D8N, D10T, D8T, D10N, D8L

    ieng
    SCT673 SPT342 C18, C15, 3412C, 3412, 3406E, C27, C32, SPS342

    epg2
    SR5, SR4B

    wts
    627E, 631G, 623E, 623F, 631E, 637E, 621F, 621G, 657E, 627B, 637K, 637G, 657, 657G, 621B, 613G, 621, 627G, 621E, 623G, 637D, 657B, 631K, 651E, 627F, 623B, 633E II

    wtt
    854K, 834K, 834G, 844, 834H, 844K, 814B, 844H, 834B, 824G, 824G II

    off highway trucks
    775E, 773D, 775D, 773E

    mg
    24, 16G, 24H, 16H NA 24M

    oht
    773E, 773D, 773B, 769C, 777G, 775G OEM 775G LRC 772G, 773G, 777C, 777F, 771C, 775G, 775D, 771D, 769D, 773G OEM 777B, 777D, 775B, 772G OEM 777E, 773F, 775F, 773G LRC 772, 772B

    mh
    MH3295

    epg
    C32, C27