109-8981: Coax Cable
+ / - Hover over image to Zoom
Other Views

    109-8981: Coax Cable

    Part Number: 109-8981
    Brand: Cat
    Retrieving Price.....

    Machine radio accessories

    High quality accessories, installation kits, adaptors, and converters for Cat machine radios

    UNITS:
    • US
    • Metric
    • Connector: 1/2-20
    • Length (mm): 1200
    • Notes: Radio Connector to Antenna Connector
    exc
    375, 350, 375 L 5080

    mex
    303.5, 304.5, 301.8, 301.5, 301.6, 302.5

    adt
    730C, 740C 725C, 745C, 725C2, 735B, 730C2, 735C, 740B, 730C2 EJ

    mg
    24H

    it
    IT14G, IT38G II IT14G2, IT38G, IT38H, IT28G

    wtl
    924HZ, 914G, 924G, 938G, 924H, 930H, 924GZ, 928G, 928HZ, 930G, 938G II 938H, 914G2, 910G