109-9082: Weld-on Half-Arrow RH
+ / - Hover over image to Zoom
Other Views

    109-9082: Weld-on Half-Arrow RH

    Part Number: 109-9082
    Brand: Cat
    Retrieving Price.....

    Half Arrow Edge Protection

    Offering unparalleled manufacturing precision, Cat® weld-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat weld-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Weld-on half-arrow edges can be used to customize a bucket for use as sidecutters to improve penetration or as segments between teeth. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.

    Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes
    • Weld-on
    • Long base edge life
    • Longer adapter life
    Applications

    • Wheel loader buckets

    UNITS:
    • US
    • Metric
    • End Width (mm): 420
    • Length (mm): 342
    • Thickness (mm): 45
    wheel loaders
    980M, 980K, 980G, 992G, 988G, 988KLRC, 988K, 988F, 980F, 982M, 980FII, 986H, 980H, 988H, 980GII, 986K

    track excavators
    374FL, 385CFS, 5090B, 374DL, 365BLU, 385B, 385BL, 390FL, 385CL, 390D, 385C, 5080, 365CL, 390DL, 365B, 365BMH, 365BIIL