10R-0954: Reman Fuel Nozzles & Injectors
+ / - Hover over image to Zoom
Other Views

    10R-0954: Reman Fuel Nozzles & Injectors

    Part Number: 10R-0954
    Brand: Cat
    Retrieving Price.....

    You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

    Reliability - You can have peace of mind with a full warranty on our Reman components.

    Availability - For your convenience, our Reman components are available worldwide and ready to install.

    Lower Cost - Experience lower cost with our fraction-of-new pricing on Reman components*

    Quality Parts - To keep you running, we rigorously qualify all parts, and remanufacture components to Caterpillar specifications; and only Cat Reman has access to Caterpillar specs.

    Critical Updates - Providing you the latest in product development, we upgrade Reman components to include critical design improvements.

    *Purchase of a Reman part includes a core deposit. The core deposit is refunded upon return of an acceptable core (used part) to your dealer. In order to qualify for core deposit refund, cores must meet simple, visual inspection criteria. Typical criteria include: must be fully assembled and complete, not cracked or broken, free of excessive rust or pitting, free of fire damage, and must be an acceptable Cat Part Number. Core acceptance criteria may vary by product - please contact your dealer for full details.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 3.0
    • Height (mm): 76.2
    • Length (in): 14.8
    • Length (mm): 375.9
    • Width (mm): 139.7
    We currently do not have any equipment model information for this part.