10R-0963: Injector Gp-Fuel
+ / - Hover over image to Zoom
Other Views

    10R-0963: Injector Gp-Fuel

    Part Number: 10R-0963
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    UNITS:
    • US
    • Metric
    • Height (mm): 76.2
    • Length (mm): 375.9
    • Width (mm): 139.7
    exc
    365B L 345B II 345B II MH 365B, 345B

    adt
    730, 725

    whex
    W345B II

    ieng
    3176C

    teng
    C-12, C-10