10R-1707: ARM A ROCKER
+ / - Hover over image to Zoom
Other Views

    10R-1707: ARM A ROCKER

    Part Number: 10R-1707
    Brand: Cat
    Retrieving Price.....

    Remanufactured Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Rocker Arm Assembly
    UNITS:
    • US
    • Metric
    • Height (mm): 40.64
    • Length (mm): 147.32
    • Width (mm): 147.32
    com
    816F, 815F

    whex
    W345B II

    lhd
    R1600G

    teng
    C-10, C-12

    fp
    TK1051

    emac
    C-12, 3176C

    pipe
    572R II

    wtl
    972G II 966G II

    chal
    MTC845, 85D, 95E, MT855, 75D, 85E, MTC865, 75E, MTC835, MT835, MTC855, 65E, MT865, MT845

    exc
    365B, 345B II MH 345B II 345B, 345B L 365B L 365B II

    adt
    730, 725

    meng
    C12, 3176C, C-12, 3196

    ttt
    D7R II

    ieng
    C-12, C-10, SUF557 3176C, SBF214 3196, CPT372

    wtt
    814F

    mg
    16H, 163H, 140H, 160H, 143H, 14H