10R-1713: ARM A ROCKER
+ / - Hover over image to Zoom
Other Views

    10R-1713: ARM A ROCKER

    Part Number: 10R-1713
    Brand: Cat
    Retrieving Price.....

    Remanufactured Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    UNITS:
    • US
    • Metric
    • Height (mm): 22.86
    • Length (mm): 203.2
    • Width (mm): 127
    com
    815F, 816F, 815B

    whex
    W330B

    lhd
    R1300G

    teng
    3306, 3306B, 1673C 3306C

    emac
    3304, 3306

    ttl
    973C, 973

    pipe
    572R

    wtl
    966G, 966F II 966E, 972G, 966F, 970F, 950B, 950E, 950B/950E 966D

    exc
    330B L 330 L 350, 330B, 350 L 235B, 235D, 235C, 330, 330B LN

    chal
    65D, 65C

    meng
    3304B, 3306B, 3306

    adt
    D300E II D250E II D250E, D300E

    ttt
    D6H XL D6E SR D5H XL D7G, D7R, D4H XL D7G2 D6G2 LGP D6R, D7H, D6H, D6H XR D5E, D5H, D6D, D6G2 XL D6E D6D SR D6G SR D4H, D6H II D4H III D6G, D4E SR

    ieng
    3306, 3304B, D333C, G3306, 3304, 3306B, D330C

    wts
    627B, 615C, 637G, 637E, 611, 627E, 615C II 627F, 615, 627G

    wtt
    814F

    tskd
    517 527 D5HTSK II D4HTSK III

    mg
    140H NA 140G, 163H NA 12H NA 160H ES 160H, 140H, 12G, 120G, 160G, 12H ES 14G, 12H, 140H ES 160H NA 14H NA 143H

    epg
    3306