10R-1715: ARM A ROCKER
+ / - Hover over image to Zoom
Other Views

    10R-1715: ARM A ROCKER

    Part Number: 10R-1715
    Brand: Cat
    Retrieving Price.....

    Remanufactured Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Rocker Arm Assembly - Unit Injector
    UNITS:
    • US
    • Metric
    • Height (mm): 45.72
    • Length (mm): 96.52
    • Width (mm): 96.52
    comb
    465, 470, 460

    whex
    M325B M318, M320

    bhl
    446B, 446D

    teng
    3116, 3114

    fp
    580, 570, TK380, 539, 533, TK371, 550, 574, TK370, TK381, 543

    emac
    3116

    it
    IT38F, IT62G, IT38G, IT28G, IT24F, IT28F, IT12B

    ttl
    953C, 963C, 963B

    pipe
    561M

    ap
    AP-1000B, AP-1055B, AP-1050B, AP-900B, BG-260C, BG-245C, BG-2455C, AP-1050, AP-1000, BG-240C

    comp
    CS-563D CP-563, CS-563C CS-583D, CS-583C, CP-563D, CB-634C, CP-533D, CS-533C, CS-573D, CP-563C, CS-563 CS-533D, CS-531D, CS-531C, CP-533C, CS-573C, CB-634D

    wtl
    950G, 962G, 960F, 938F, 924F, 950F II 928G, 938G, 950F

    exc
    320B, 325B L 322B L 322C, 322C FM 320B S 322B LN 325B LN 320B L 320B N

    chal
    55, 45, 35

    meng
    3126, 3116

    ttt
    D5M D6M

    ieng
    3126, 3114, 3116

    wts
    613C II 613C

    mg
    135H, 135H NA 120H ES 120H NA 120H