10R-1798: ARM A ROCKER
+ / - Hover over image to Zoom
Other Views

    10R-1798: ARM A ROCKER

    Part Number: 10R-1798
    Brand: Cat
    Retrieving Price.....

    Remanufactured Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Rocker Arm Assembly
    UNITS:
    • US
    • Metric
    • Height (mm): 40.64
    • Length (mm): 147.32
    • Width (mm): 147.32
    com
    815F, 816F

    whex
    W345B II

    lhd
    R1600G

    teng
    C-12, C-10

    emac
    3176C, C-12

    fp
    TK1051

    pipe
    572R II

    wtl
    972G II 966G II

    exc
    345B II 345B, 345B L 365B, 365B II 365B L 345B II MH

    chal
    MTC865, 65E, MT865, 85D, 75D, 75E, MT845, MT835, MTC845, 95E, 85E, MT855, MTC855, MTC835

    meng
    C-12, C12, 3176C, 3196

    adt
    725, 730

    ttt
    D7R II

    ieng
    CPT372 SUF557 C-12, 3196, C-10, 3176C, SBF214

    wtt
    814F

    mg
    160H, 16H, 163H, 14H, 143H, 140H

    epg
    3176C, C-12