10R-2133: ARM AS ROCKE
+ / - Hover over image to Zoom
Other Views

    10R-2133: ARM AS ROCKE

    Part Number: 10R-2133
    Brand: Cat
    Retrieving Price.....

    Remanufactured Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    UNITS:
    • US
    • Metric
    • Height (in): 2.2
    • Length (in): 6.8
    rrss
    RM-300

    whex
    W345C MH

    emp
    MD5150C, MD5125

    uat
    AD22

    lhd
    R1600H, R1600G, R1700G

    teng
    C13, C11

    fp
    345C

    wtl
    972H, 966H, 980F, 980C, 980M, 980L, 982M

    exc
    345D L 345C L 349D L 345C, 345D L VG 349D2, 349D2 L 345D, 349D, 345C MH

    adt
    725, 730C2 EJ 730, 730C2, 730C

    petr
    C11, CX31-C13I TH35-C11I CX31-P600 TH35-E81 CX31-C11I TH35-C13I TH35-C13T C13

    ttt
    D8N

    ieng
    C11, C13

    wts
    621H, 621K OEM 621K, 623K LRC 627H, 627K LRC 623H

    mg
    14M, 16M, 16M3, 14M-3 18M3