10R-2312: CORE AS OIL
+ / - Hover over image to Zoom
Other Views

    10R-2312: CORE AS OIL

    Part Number: 10R-2312
    Brand: Cat
    Retrieving Price.....

    Remanufactured Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    UNITS:
    • US
    • Metric
    • Height (in): 3.8
    • Length (in): 15.4
    com
    815F II 816F II

    cold
    PM310, PM312, PM313

    whex
    M330D

    emp
    MD5075

    teng
    C9, C9.3, C-9

    fp
    521, 2590, 532, 586C, 521B, 541 2 552, TK721, 2864C, TK752, TK751, TK711, 2390, 522, 522B, 552 2 2391, 2491, 511, TK741, 541, TK732, 2290, TK722, 551

    emac
    C-9, C9.3

    ttl
    973C, 973D, 973

    pipe
    PL72

    wtl
    972L, 966K, 972M, 966M, 972K, 972M XE 966M XE 966K XE 97AM 966L

    exc
    330C L 336F, 336D L 568 FM LL 340F L UHD 336D2, 330D, 336D, 336E LH 336F L 330D FM 330D MH 336E LNH 330D L 336D2 L 336E L 336E, 336E H 336F LN 336FMHPU 330C LN 330C FM 336D2 XE 330C, 568 FM 340D L 340D2 L 336F L XE 340F L LRE 336D2 LXE 336F LN XE 330D LN 336 336E LN 336F XE 340F, 336D2 GC 336D LN 336F LNXE 336E HVG 336D2 L XE 330C MH

    chal
    MTC755, MT765, MT735, MT755, MTC765, MT745, MTC745, MTC735

    meng
    C9, C9.3, C-9

    petr
    C9, TH31-C9T CX31-P600 CX31-C9I TH31-C9I TH31-E61 TH31-C9P

    ttt
    D6R III D6R II D6T, D6R XL D6T LGP D7E, D6T XL PAT D6R, D6T XL D6T XW D7R, D7R LGP D6R STD D6T LGPPAT D7R XR D7E LGP D6T XW PAT D6R LGP

    ieng
    C9, C9.3, C-9, C9.3B

    epg2
    SR4B

    wts
    637D, 637G, 637K, 627H, 627K, 627G, 637E, 627K LRC

    wtt
    814F II

    mg
    140M 3 140M, 12M 3 AWD 12M 2 160M 3 AWD 160M 2 140M 2 160M 3 140M 3 AWD 14L 12H, 12M 3 160M