10R-2766: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    10R-2766: HEAD GP CYL

    Part Number: 10R-2766
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    UNITS:
    • US
    • Metric
    • Height (mm): 361.95
    • Length (mm): 1041.4
    • Width (mm): 381
    com
    815F II 816F II

    whex
    M330D

    teng
    C9, C-9, CX31-P600 TH31-E61 TH31-C9I CX31-C9I

    fp
    552, 522, 2391, 551, 511, 2290, 2491, 532, 521, 541, 2590, 2390

    ttl
    973C, 973D

    exc
    330D LN 330D L 336D L 336D LN 330D, 336D, 330D FM 330D MH

    petr
    C9, C-9, CX31-P600 TH31-E61 TH31-C9I CX31-C9I

    ttt
    D6R III D6R, D6T

    ieng
    C9

    wts
    637E, 637D, 637G, 627G

    wtt
    814F II

    mg
    140M, 160M

    epg
    C9