10R-4463: CRANKSHAFT A
+ / - Hover over image to Zoom
Other Views

    10R-4463: CRANKSHAFT A

    Part Number: 10R-4463
    Brand: Cat
    Retrieving Price.....

    Remanufactured Crankshaft

    Description:

    • Crankshafts are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    UNITS:
    • US
    • Metric
    • Height (mm): 396.88
    • Length (mm): 1,339.85
    • Width (mm): 406.4
    com
    836H

    cold
    PM622, PM-201, PM-200, PM620

    est
    C18

    uat
    AD55, AD45B

    emp
    6015 FS 6018, 6015

    teng
    C-18, C18

    wtl
    988H

    exc
    390D L 385C, 385C L 390D, 390F L 385C FS 385C L MH

    meng
    C18

    petr
    CX31-C15I CX35-P800 CX31-P600 C18

    ttt
    D9T

    ieng
    C18, C15

    wts
    637E, 633E II 657E, 657G, 631E, 631K, 637K, 637G, 631G

    wtt
    834H

    mg
    24M

    oht
    772

    epg
    C18