10R-7438: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    10R-7438: HEAD GP CYL

    Part Number: 10R-7438
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    UNITS:
    • US
    • Metric
    • Height (mm): 234.95
    • Length (mm): 1282.7
    • Width (mm): 419.1
    rrss
    SS-250B, RR-250B, RM-250C

    exc
    5080, 375, 375 L

    com
    826C, 825G, 826G, 826G II

    ttt
    D8N, D8R D8R II

    ieng
    3406C, 3406B

    wts
    623E, 623F, 621F, 627E, 627F, 621B, 621E, 623B

    wtt
    824G, 824G II

    mg
    16H NA 16G

    epg
    3406C

    pipe
    578, 587R, 583R

    wtl
    980G, 980F, 980C, 980G II 980F II