10R-7765: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    10R-7765: HEAD GP CYL

    Part Number: 10R-7765
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Cylinder Head Group
    UNITS:
    • US
    • Metric
    • Height (in): 10.1
    • Height (mm): 256.54
    • Length (in): 16.55
    • Length (mm): 420.37
    • Width (mm): 293.37
    engine - generator set
    3516B, PM3516

    engine - industrial
    3516B, PM3516