10R-7908: PUMP GP F
+ / - Hover over image to Zoom
Other Views

    10R-7908: PUMP GP F

    Part Number: 10R-7908
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Transfer Pump

    Description:

    • Fuel transfer pumps move fuel from the tank to the engine

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Transfer Pump
    UNITS:
    • US
    • Metric
    • Height (mm): 114.3
    • Length (mm): 160.02
    • Width (mm): 160.02
    cold
    PM-565

    ttt
    D9R, D10N

    wtt
    834B

    pipe
    589

    wtl
    988F, 988B