10R-8636: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    10R-8636: HEAD GP CYL

    Part Number: 10R-8636
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Cylinder Head Assembly
    UNITS:
    • US
    • Metric
    • Height (mm): 469.9
    • Length (mm): 1054.1
    • Width (mm): 374.65
    exc
    336D2 GC 330D L 336D, 336D2 L 336D2, 336D L 336D LN 340D2 L 336D2 L XE 330D MH 336D2 XE 330D, 340D L 330D FM 336D2 LXE

    com
    815F II 816F II

    petr
    CX31-C9I TH31-E61 C9, TH31-C9P TH31-C9I CX31-P600

    ttt
    D6R III D6T, D6R, D7R LGP D6R STD D7R XR D6R XL D7R, D6R LGP

    ieng
    CX31-C9I TH31-E61 C9, TH31-C9P TH31-C9I CX31-P600

    wts
    637E, 637D, 637G, 627G

    wtt
    814F II

    emp
    MD5075

    teng
    CX31-C9I TH31-E61 C9, TH31-C9P TH31-C9I CX31-P600

    mg
    140M 2 160M, 160M 2 140M, 14L

    fp
    2391, 2390, 2491, 586C, 532, 552 2 541 2 541, 521, 552, 551, 521B, 511, 522B, 2290, 522, 2590

    ttl
    973D, 973C