10R-8712: PUMP GP F
+ / - Hover over image to Zoom
Other Views

    10R-8712: PUMP GP F

    Part Number: 10R-8712
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Transfer Pump

    Description:

    • Fuel transfer pumps move fuel from the tank to the engine

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Transfer Pump
    UNITS:
    • US
    • Metric
    • Height (in): 6.3
    • Height (mm): 160.02
    • Length (in): 6.6
    • Length (mm): 167.64
    • Width (mm): 160.02
    track-type tractor
    D8R D8R II D8N

    underground articulated truck
    AD55, AD30

    engine - generator set
    C18, C15

    wheel-type loader
    980G II 980H, 972H, 966H

    excavator
    385C

    articulated dump truck
    740, 735, 735 OEM