10R-8885: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    10R-8885: HEAD GP CYL

    Part Number: 10R-8885
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 14.5
    • Height (mm): 368.3
    • Length (in): 41.5
    • Length (mm): 1054.1
    • Width (mm): 406.4
    track-type tractor
    D6N, D5N

    engine - generator set
    3126B

    wheeled excavator
    M325C MH

    motor grader
    120H, 135H

    wheel-type loader
    950G II 962G II 938G II

    engine - industrial
    3126B

    excavator
    325C, 322C

    engine - truck
    3126E, 3126, 3126B