10R-8887: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    10R-8887: HEAD GP CYL

    Part Number: 10R-8887
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cylinder Head Assembly
    UNITS:
    • US
    • Metric
    • Height (in): 12
    • Height (mm): 304.8
    • Length (in): 14.5
    • Length (mm): 368.3
    • Width (mm): 444.5
    We currently do not have any equipment model information for this part.