10R-9001: Reman Fuel Nozzles & Injectors
+ / - Hover over image to Zoom
Other Views

    10R-9001: Reman Fuel Nozzles & Injectors

    Part Number: 10R-9001
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.3
    • Height (mm): 134.6
    • Length (in): 14.2
    • Length (mm): 360.7
    • Width (mm): 134.6
    motor grader
    160M

    engine - truck
    C-9